H869 - HV Power Distribution System - ZS1 Unigear

The goal of this course is to train the participants in the safe operation, control, configuration, troubleshooting and maintenance of ABB Marine HV (>1 kV) air-insulated switchgear, circuit breakers and protective relays.

Learning objectives

Upon completion of this course the participants will be able to:

  • Locate hardware components.
  • Verify and replace switchgear apparatus.
  • Perform preventive maintenance.  
  • Students get hands-on practical with Local HMI, Web HMI and PCM600, a programming and configuration tool with actual REF615 and REF630 relays.

Contents 

  • Function description for ABB HV switchboards
  • Hardware
    - Unigear ZS1
    - Circuit breakers HD4, VD4 & Vmax
    - Vacuum V contactor
    - Relion protective relays
  • Operation
    - Operation and maintenance of Unigear ZS1
    - Practical on circuit breakers and contactors
  • Relion relay practical hands-on
    - LHMI (front-panel user interface)
    - WHMI (web browser based user interface)
    - PCM600 (programming and configuration tool)
  • Fault-tracing and troubleshooting
  • Interpret alarms and fault messages
  • Reset trip and block signal
  • Trace digital input signals to protective relays

Methods 

  • Classroom lectures.
  • Demonstration and practical lessons on our training switchgear.

Course outline

General Information

Duration: 4 days
Venue: Singapore
Genoa, Italy
Houston, USA
Helsinki, Finland
Beijing or Xiamen, China
Rotterdam, Netherlands
Prerequisites:

Marine Power Plant Basic for Technical Staff in ABB propulsion and Marine High Voltage Safety course or similar knowledge is advisable

Additional information: Minimum 6, maximum 8 participants
On-site training is available on request
Student profile:

Marine engineers and electro-technical personnel at operational and management level

Download: Course description as a pdf
Certification: This course has been certified in accordance with "DNV Standard for Certification of Learning Programmes - 3.201"

Related courses

Select region / language