ABB Brno

Instrument Transformers & Sensors

We offer wide range of conventional instrument transformers as well as electronic instrument transformers, shortly called sensors.
Our conventional instrument transformer portfolio includes various types of products for indoor applications in medium voltage and for indoor and outdoor applications in high voltage systems.
Our main line indoor current and voltage transformers are designed in accordance to DIN 42600 standard thus very well fit to ABB switchgear portfolio as well as to OEM switchgear manufacturers. The indoor medium voltage portfolio includes also other products used for different applications (generator circuit breakers, generator outlets, summation current transformers, etc.).
Our solutions support also power grid applications with current transformers suitable for applications like high voltage switchgear, generator circuit breakers or power transformers.
Our offering includes electronic instrument transformers as an alternative to conventional technology. The range of sensors is covering not only main ABB switchgear applications but is suitable also for OEM switchgear manufacturers and together with IED brings wider possibilities in system solutions.

Main product types

The conventional and electronic instrument transformers are offered and delivered in a number of type series, which are used for measurement and protection purposes at an insulation level from 0.72 kV to 40.5 kV for indoor conditions. 

Reference standards

All main line products comply with IEC and all IEC based standards (BS, GOST, AS) and can be delivered according to IEEE (ANSI) standard as well. The main indoor instrument transformers portfolio is designed according to DIN dimensional standard. We are also able to deliver our products based on customer requirements.

Our offering

 

 

Are you looking for support or purchase information?
Contact your local ABB Sales Team here.










 

Select region / language