URL | Image | Title | Description | Industry | Solution | Topic | Country | |
---|
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/system-800xa-for-chr-hansen-denmark | | 800xA and MES for Chr. Hansen food ingredients | Control system, user interfaces, process integration and reporting secure food cultures on time | Food and Beverage | ABB 800xA | Information Management
Operator Effectiveness | Denmark | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/system-800xa-for-largest-cmc-producer-in-latin-america | | 800xA Batch for Amtex chemicals in Colombia (by Automatización) | Production increase by 35%, reliability and repeatability, real-time and historical information | Chemicals | ABB 800xA | ABB Partners
Information Management
Operator Effectiveness | Colombia | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/800xa-control-system-for-gearless-mill-drive-at-cajamarca-mone-in-peru | | 800xA control system for gearless mill drive at Cajamarca mine in Peru | More robust and more reliable control system for GMD, all future upgrades of the control system are executed online, one common source for all GMD system data |
Mining |
ABB 800xA |
System Evolution | Peru | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/system-800xa-for-chettinad-cement-india | | 800xA electrical control system and automation for Chettinad Cement, India | Reducing energy and raw material consumption, while keeping vital processes running without interruption | Cement | ABB 800xA | Electrical Control System
Energy Efficiency
Operator Effectiveness | India | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/800xa-for-a-new-heat-and-power-plant-in-sweden | | 800xA for a new heat and power plant in Mölndal in Sweden (by COWI) | Alarm management and monitoring critical for energy-efficient boiler powered by bio fuel | Chemicals
Power Generation | ABB 800xA | ABB Partners
Information Management
Operator Effectiveness | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/800xa-for-bumi-armada-berhad-eni-fpso-oilfield-off-angola-coast | | 800xA for Bumi Armada Berhad / ENI FPSO | Integrated electrical and automation system for supertanker converted into FPSO ensures Sufficient power to operate many deepwater wells, including water injection and gas liquefaction | Marine vessels
Oil, Gas and Petrochemical | ABB 800xA | Electrical Control System
Energy Efficiency
Operator Effectiveness | Italy | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/system-800xa-cerveceria-boliviana-nacional | | 800xA for CBN brewery in Bolivia (by Latin Control) | Beyond beer production automation, also reducing water & energy consumption | Food and Beverage | ABB 800xA | ABB Partners
Energy Efficiency
Enterprise Connectivity
Operator Effectiveness | Bolivia | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/800xa-electrical-control-system-for-al-nasr-oilfields-off-uae-coast | | 800xA for Hyundai Heavy Industries Al Nasr oilfields off UAE coast | Power from shore with seamless integration of power management, asset management, telecommunication to improve safety and reliability | Oil, Gas and Petrochemical | ABB 800xA | Electrical Control System
Energy Efficiency
Enterprise Asset Management | United Arab Emirates | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/system-800xa-nutricia-medical-nutrition-nethelands | | 800xA for Nutricia medical nutrition company, Netherlands | Robust solution for more efficient production, access to all necessary functions without customization | Food and Beverage | ABB 800xA | Enterprise Connectivity
Operator Effectiveness | Netherlands | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/system-800xa-and-iec-61850-at-petrobras | | 800xA for Petrobras substation automation in Brazil | Lowering lifecycle costs with one IED technology, library, control system, and common IEC 61850 engineering toolset | Chemicals
Oil, Gas and Petrochemical
Power T&D | ABB 800xA | Electrical Control System | Brazil | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/system-800xa-for-pulp-mill-to-become-major-energy-supplier | | 800xA for Södra Cell pulp mill becoming energy supplier | The world’s first pulp mill to be independent of fossil fuels for its day-to-day operation and to supply neighboring town with electricity, district heating and biofuels | Pulp and Paper | ABB 800xA | Simulation | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/system-800xa-with-process-and-power-control-for-e-on-hydropower-plant | | 800xA process and power control at E.ON hydropower plant in Sweden | First in the world process and power control in the same system using IEC 61850 | Power Generation | ABB 800xA | Electrical Control System
Energy Efficiency | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/system-800xa-simulator-for-lkab | | 800xA Simulator for LKAB minerals processing plant in Sweden (by Optimation AB) | Simulator shortens the new plant start-up period, helps train operators and test changes to control systems and processes, free of interference | Mining | ABB 800xA | ABB Partners
Simulation | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/800xa-simulator-for-recovery-boiler-control-pulp-mill | | 800xA Simulator for recovery boiler control at SCA pulp mill | Skilled operators from day one, lower risk potential and cost savings thanks to realistic process simulations | Pulp and Paper | ABB 800xA | Simulation | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/system-800xa-simulator-for-swedish-paper-pulp-mill | | 800xA Simulator for Södra Cell paper pulp mill | System simulator provides operator training and enables test runs to reduce time and effort for commissioning | Pulp and Paper | ABB 800xA | Simulation | Argentina | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/800xa-simulator-for-statoil-peregrino | | 800xA Simulator for Statoil Peregrino | Two System 800xA Simulators have helped Statoil overcome the challenges of recovering and processing some of the heaviest and most challenging crude oil on the planet. | Oil, Gas and Petrochemical | ABB 800xA | Simulation | Brazil | |
https://new.abb.com/control-systems/industry-specific-solutions/transport-infrastructure/800xa-ventilation-control-for-gotthard-tunnel-in-switzerland | | 800xA ventilation control for Gotthard Tunnel in Switzerland | Creating world’s largest tunnel ventilation system with highest levels of reliability and energy efficiency | Buildings and Infrastructure | ABB 800xA | Energy Efficiency
Operator Effectiveness | Switzerland | |
https://new.abb.com/control-systems/industry-specific-solutions/pharmaceutical-and-life-sciences/pharmaceutical-manufacturing-award | | 800xA wins Pharmaceutical Manufacturing Award in Hungary | Automation and BMS solutions delivered to Gedeon Richter Plc’s biotechnological facility | Pharmaceutical & Life Sciences | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Enterprise Connectivity | Hungary | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/DCI-System-Six-evolution-to-800xA-Sumitomo-Belgium | | A partnership that overcomes all obstacles | Cost-effective evolution of DCI System Six to 800xA at Sumitomo's Genk site, Belgium | Chemicals | ABB 800xA
ABB Symphony DCI System Six System Evolution | Operator Effectiveness
Service
System Evolution | Belgium | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/abb-ability-system-800xa-automates-winder-control-at-billerudkorsn%C3%A4s-paper-mill-in-sweden | | ABB Ability System 800xA automates winder control at BillerudKorsnäs paper mill in Sweden | Simpler troubleshooting and safer work environment with all functions and sensors integrated into one system | Pulp and Paper | ABB 800xA | Operator Effectiveness
Service
System Evolution | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/system-800xa-for-world-s-largest-milk-cooperative-amul-india | | ABB Ability System 800xA for world's largest dairy cooperative Amul in India | Automation for milk reception, pasteurization and for monitoring and control while transferring milk, cream and butter milk from reception tanks to packaging machines | Food and Beverage | ABB 800xA | System Evolution | India | |
https://new.abb.com/control-systems/industry-specific-solutions/pharmaceutical-and-life-sciences/abb-ability-system-800xa-smart-client-for-pharmaceutical-company-recordati-ireland | | ABB Ability System 800xA Smart Client for pharmaceutical company Recordati Ireland | Production managers instantly view plant metrics and KPIs outside the control room based on real-time control system data and analyze historical data and events from their office PC. | Pharmaceutical & Life Sciences | ABB 800xA | Information Management | Republic of Ireland | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/increased-energy-efficiency-for-crh-ozarow-cement-plant | | ABB Ability™ Expert Optimizer for energy efficiency at CRH Ozarow cement plant | CRH harnesses the power of ABB Ability™ Expert Optimizer to rationalize energy use in kiln, cooler and calciner when burning alternative fuels to help maximize output, minimize fuel consumption and use energy effectively | Cement | ABB 800xA
ABB Operations Management Software | Energy Efficiency | Poland | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/abb-ability-expert-optimizer-improved-so2-emission-control-at-a-cemex-plant-in-germany | | ABB Ability™ Expert Optimizer improved SO2 emission control at a CEMEX plant in Germany | ABB dramatically improved SO2 emission control and helped to significantly reduce hydrate consumption by 11% | Cement | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Sustainable Solutions | Germany | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/abb-ability-system-800xa-for-czech-potato-starch-maker-lyckeby-amylex | | ABB Ability™ System 800xA for Czech potato starch maker LYCKEBY AMYLEX | Czech Republic’s biggest potato starch producer uses ABB Ability digital solutions to streamline production, get full control over power and raw material consumption, while maintaining key processes without interruption | Chemicals
Food and Beverage | ABB 800xA | Energy Efficiency | Czech Republic | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/paper-mill-southeast-asia | | ABB advanced services powered by ServicePort for Asian paper mill | Increased control system utilization maximizes business value by turning data insights into direct action | Pulp and Paper | ABB 800xA | Service | Indonesia | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/abb-collaborative-operations-center-for-full-control-of-mets%C3%A4-group-s-bioproduct-mill | | ABB Collaborative Operations Center for full control of Metsä Group’s bioproduct mill | 650 drives and other electrical components connected to the control centers across the Atlantic, detecting errors before they become problems | Power Generation
Pulp and Paper | ABB 800xA
ABB Control Room Solutions
ABB Operations Management Software | Electrical Control System
Enterprise Asset Management
Information Management
Operator Effectiveness
Service | Finland | |
https://new.abb.com/control-systems/industry-specific-solutions/data-centers/abb-decathlon-for-data-centers-used-by-major-north-american-insurance-company-chooses | | ABB Data Center Automation used by major North American insurance company | Managing multiple data centers from a single location | Buildings and Infrastructure
Data Centers | ABB 800xA
ABB Operations Management Software | Electrical Control System
Enterprise Asset Management
Information Management | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/abb-delivers-hmi-upgrade-to-swanbank-e-power-station-in-virtually-no-time | | ABB delivers HMI upgrade to Swanbank E power station in “virtually” no time | ABB has upgraded the complete human machine interface (HMI) system at the Swanbank E power station. | Power Generation | ABB 800xA
ABB Advant Master System Evolution | Information Management
System Evolution | Australia | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/abb-helps-jura-optimize-energy-costs-for-its-cement-plant-in-switzerland | | ABB helps Jura optimize energy costs for its cement plant in Switzerland | ABB Ability™ System 800xA, ABB Ability™ Expert Optimizer and ABB Ability™ Knowledge Manager for cement combine to enable plant--wide automation to help Jura achieve enhanced productivity and quality at its plant in Switzerland | Cement | ABB 800xA
ABB Manufacturing Execution System
ABB Operations Management Software | Energy Efficiency
Enterprise Connectivity | Switzerland | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/abb-in-decision-support-systems-r-d-project-for-the-bogdanka-coal-mine | | ABB in decision support systems R&D project for the Bogdanka mine | Improvement of decision-making processes, predictive maintenance, efficient use of resources and operational coordination in real time | Mining | ABB 800xA
ABB Manufacturing Execution System
ABB Operations Management Software | Enterprise Asset Management
Enterprise Connectivity
Information Management
Operator Effectiveness | Poland | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/abb-recognizes-the-dow-chemical-company-with-control-room-of-the-year-award | | ABB recognizes The Dow Chemical Company with “Control Room of the Year” award | Hydrocarbons Command Center at Oyster Creek, Texas designed for maximum operator effectiveness | Chemicals
Oil, Gas and Petrochemical | ABB 800xA
ABB Control Room Solutions | Operator Effectiveness | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/abb-to-deliver-complete-automation-and-electrification-solution-for-european-tandem-cold-rolling-mill | | ABB to deliver complete automation and electrification solution for European tandem cold rolling mill | Substantial order is part of a major modernization that will help the leading metals producer to manufacture the steel products of the future | Metals | ABB 800xA | Operator Effectiveness | Switzerland | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/abb-s-asset-management-solution-for-metals-set-to-boost-efficiency-and-productivity-at-celsa | | ABB’s asset management solution set to boost efficiency and productivity at CELSA | Continuous monitoring of asset condition facilitates transition to a predictive maintenance model | Metals | ABB 800xA
ABB Operations Management Software | Enterprise Asset Management | Spain | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/abb-s-process-automation-and-control-technologies-drive-productivity-jump-at-sij-acroni | | ABB’s process automation and control technologies drive productivity jump at SIJ Acroni | Modernization project helps future-proof production for Slovenia-based steelmaker’s sendzimir mill | Metals | ABB 800xA | Electrical Control System
Information Management
System Evolution | Slovenia | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/advanced-control-room-improves-productivity-at-victrex-polymer-manufacturer | | Advanced control room improves productivity at Victrex polymer plant in UK | Optimising production, reducing the risks of human error and improving operator health and safety |
Chemicals |
ABB 800xA
ABB Control Room Solutions |
Operator Effectiveness | United Kingdom | |
https://new.abb.com/control-systems/features/advanced-process-control-and-analytics-in-industrial-automation | | Advanced Process Control and Analytics | New tools revolutionize data analysis, reduce modeling effort | Aluminium
Cement
Chemicals
Marine vessels
Oil, Gas and Petrochemical
Pulp and Paper | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Sustainable Solutions | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/pharmaceutical-and-life-sciences/apc-mpc-model-predictive-control-for-biopharmaceutical | | Advanced process control in biopharmaceutical production | Model predictive control - inherently suited to optimization of bioprocess for predicting violations of constraints, handling complex interactions and smoothly adjusting manipulated variables | Pharmaceutical & Life Sciences | ABB 800xA | Not found | United Kingdom | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/apc-kilns | | Advanced Process Control in cement industry | Increased output, lower fuel consumption, longer refractory life and better and more consistent quality | Cement | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Sustainable Solutions | Italy | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/apc-continuous-pulp-digester | | Advanced Process Control in continuous pulp digester | 51% reduction in blow kappa number, a pulp quality indicator with a stable blow flow rate, and 60% reduction in chip level variation | Pulp and Paper | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Operator Effectiveness
Sustainable Solutions | Finland | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/apc-industrial-steam-power-plants | | Advanced Process Control in industrial steam automation | Model predictive control for a more stable and reliable steam supply and reduced operating costs | Chemicals
Oil, Gas and Petrochemical
Power Generation
Pulp and Paper | ABB 800xA
ABB Operations Management Software | Energy Efficiency | Argentina | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/apc-distillation-columns | | Advanced Process Control of Distillation columns | Better process stability, more homogenous quality of the components extracted at each step, yield maximization | Chemicals
Oil, Gas and Petrochemical | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Sustainable Solutions | Norway | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/apc-grinding-flotation | | Advanced Process Control of grinding and flotation | Timely adjustments to froth levels, air flows and reagents for process stabilization and increased recovery. Particle size controlled, standard deviation decreased by 79%, autopilot for operators, no constraint violations with respect to power, torque, mill load | Mining | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Sustainable Solutions | Brazil | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/advanced-steel-mill-control-for-baosteel-in-china | | Advanced Rolling Mill Control and operations management software for Baosteel in China | Powerful thickness and flatness control, reliable material tracking and products management system, precise motor control, improving the dynamic performance and lowering downtime | Metals | ABB 800xA
ABB Operations Management Software | Information Management
Operator Effectiveness | China | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/centralized-control-room-for-domo-chemical-site-in-germany | | Advant MOD300 migration to System 800xA at DOMO chemical plant in Germany | ABB migrates state-of-the-art control technology into one centralized control room. The high performance HMI and the innovative Extended Operator Workplace will ensure efficiency and quality at the site. |
Chemicals | ABB 800xA
ABB Advant MOD300 System Evolution
ABB Control Room Solutions | Operator Effectiveness
Service
System Evolution | Germany | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/indonesia-paper-mill | | APC software and advanced services for a greenfield paper mill in Indonesia | The new mill will have the tools needed to achieve peak productivity and quality by identifying potential problems and providing recommendations to correct them. | Pulp and Paper | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Service
Quality | Indonesia | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/chemical-company-reduces-risk | | Asset criticality and vulnerability study reduces risk for a chemical company | Consulting services provide sound engineering judgment on where to concentrate expensive resources and money | Chemicals
Oil, Gas and Petrochemical | ABB 800xA | Service | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/asset-management-generates-up-to-40-savings-on-maintenance | | Asset management generates up to 40% savings on maintenance | Vale S11D invested in a digital system that monitors condition of more than 6,000 assets of its plant | Metals
Mining | ABB 800xA
ABB Control Room Solutions
ABB Operations Management Software | Enterprise Asset Management | Brazil | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/asset-optimization-system-supports-maintenance-decisions-at-fibria-in-brazil | | Asset optimization system supports maintenance decisions at Fibria in Brazil | Remote monitoring operations from a location thousands of kilometers away | Pulp and Paper | ABB 800xA
ABB Operations Management Software | Enterprise Asset Management | Brazil | |
https://new.abb.com/control-systems/industry-specific-solutions/marine/automating-dina-star-offshore-supply-and-construction-vessel | | Automating Dina Star offshore supply and construction vessel | First delivery of on-board DC grid system, including all power, propulsion, automation and advisory systems | Marine vessels | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Operator Effectiveness | Norway | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/abb-process-automation-and-control-to-improve-productivity-at-ezdk | | Automation and control revamp | Wire rod mill modernization at EZDK to improve productivity and process diagnostics | Metals | ABB 800xA
ABB Manufacturing Execution System
ABB Operations Management Software | Information Management
Operator Effectiveness | Egypt | |
https://new.abb.com/control-systems/industry-specific-solutions/marine/automation-and-software-solutions-for-mein-schiff-3-cruise-vessel | | Automation and software solutions for Mein Schiff 3 cruise vessel | The first cruise vessel to utilize ABB's energy management system EMMA™ to reduce investment and operational costs, optimize vessel performance | Marine vessels | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Operator Effectiveness | Finland | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/automation-systems-and-hardware-upgrades-for-bulleh-shah-packaging-in-pakistan | | Automation systems and hardware upgrades for the largest renewable packaging facility in Pakistan | The first distributed control system in Pakistan - ABB Ability™ System 800xA - to control paper machines, power house, coater machines and stock areas at Bulleh Shah Packaging (Pvt) Limited. | Pulp and Paper |
ABB 800xA | Information Management
Virtualization | Pakistan | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/big-data-is-used-to-optimize-danish-yeast-production | | Big Data is used to optimize Danish yeast production | Danske Gærfabrikker produces yeast sold throughout the world. System 800xA is the brain running the increasingly digitalized and energy-optimized factory. | Food and Beverage | ABB 800xA | Energy Efficiency | Denmark | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/boliden-mitigates-risk | | Boliden in Sweden mitigates risk with ABB Cyber Security Fingerprint | Greater confidence in the plant’s current program to minimize cyber security risks; customized, detailed action plan that identified and prioritized new mitigation actions; improved understanding of cyber security issues and proactive ways to prevent security breaches |
Mining |
ABB 800xA |
Cyber Security
Service | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/burrows-paper-invests-in-the-future | | Burrows Paper invests in the future | ABB's quality control system helps make innovative, sustainable tea bag paper production possible, providing significantly improved CD control – over 50% for basis weight and 20% for moisture | Pulp and Paper | ABB 800xA
ABB Operations Management Software | System Evolution | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/clinker-production-increased-by-8-freelime-deviation-reduced-by-25-at-holcim-cement-plant-in-italy | | Clinker production increased by 8%, freelime deviation reduced by 25% at Holcim cement plant in Italy | ABB Ability™ Expert Optimizer and other digital solutions enable plant--wide automation to help Holcim achieve enhanced productivity and quality at its Ternate plant in Italy | Cement | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Enterprise Connectivity | Italy | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/system-800xa-for-cmpc-s-talagante-tissue-cogeneration-plant-in-chile | | Cogeneration plant integration for CMPC tissue in Chile (by IMA Soluciones Tecnológicas) | Integration capabilities of System 800xA offered ideal solution for energy savings and operator effectiveness thanks to user-specific interface | Power Generation
Pulp and Paper | ABB 800xA | ABB Partners
Electrical Control System
Energy Efficiency
Operator Effectiveness | Chile | |
https://new.abb.com/control-systems/features/customer/previous-3/electrical-infrastructure-with-800xa-process-control-and-collaborative-support-network-in-action-brazil | | Collaborative services in action operating offshore platform in Brazil | Besides the protection upgrade and 800xA electrical integration project package executed within 10 days, ABB also provides automation and electrification support from a remote operation center | Oil, Gas and Petrochemical | ABB 800xA | Electrical Control System
Service | Brazil | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/control-room-design-for-specialty-chemicals-factory-in-%C3%B6rnsk%C3%B6ldsvik-sweden | | Control room design for paints and chemicals company AkzoNobel in Sweden | Better overview, clearer information, more time for operators with ABB Extended Operator Workplace | Chemicals | ABB 800xA
ABB Control Room Solutions | Operator Effectiveness | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/control-solution-for-hot-annealing-and-pickling-line-at-fujian-fuxin-special-steel-in-china | | Control solution for hot annealing and pickling line at Fujian Fuxin Special Steel in China | Thickness deviation, off-gauge length, speed/tension control accuracy, availability etc. met and exceeded the contractual values | Metals | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Operator Effectiveness | China | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/control-system-expansion-increases-productivity-performance-and-quality-at-top-beverage-producer-in-chile | | Control system expansion increases productivity, performance and quality at top beverage producer in Chile | Food and beverage industry customer expands operation of ABB Ability™ System 800xA solution to supervise and control new beer filtration | Food and Beverage | ABB 800xA | | Chile | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/control-system-upgrade-for-highest-paper-quality-at-papierfabrik-adolf-jass-in-germany | | Control system upgrade for highest paper quality at Papierfabrik Adolf Jass in Germany | System 800xA automation platform now incorporates quality and energy management, with History database for continuous optimization of all processes | Pulp and Paper | ABB 800xA | ABB Partners
Electrical Control System
Energy Efficiency
Information Management
Operator Effectiveness
Service
System Evolution
Virtualization | Germany | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/control-system-upgrades-at-visy-paper-s-smithfield-plant-in-australia | | Control system upgrades at Visy Paper’s Smithfield plant in Australia | Migration of the HMI to ABB's flagship 800xA v6 and controllers to the latest AC800M models, Quality Control Systems and paper machine drive system upgrades | Pulp and Paper | ABB 800xA
ABB Operations Management Software | Service
System Evolution | Australia | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/cost-effective-evolution-of-dci-5000-control-system-to-800xa-prayon-belgium | | Cost-effective evolution of DCI-5000 control system to 800xA at Prayon | Thorough preparation resulting in minimum downtime for Zeolite production unit | Chemicals | ABB 800xA
ABB Symphony DCI System Six System Evolution | Service
System Evolution | Belgium | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/customized-control-system-for-most-modern-and-sophisticated-wrm-2-at-indian-steel-plant | | Customized control system for most modern and sophisticated WRM-2 at Indian steel plant | Fully integrated power and automation system for higher production rate, various kinds of finished products, improved productivity and quality of the material | Metals | ABB 800xA | Electrical Control System | India | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/customized-control-system-optimizes-process-at-qingdao-iron-steel-in-china | | Customized control system optimizes process at Qingdao Iron & Steel in China | Advanced automation and power system to bar rolling mill with capacity of 600,000 ton annually, to produce high qualified spring, carbon and alloyed steel | Metals | ABB 800xA | Electrical Control System
Energy Efficiency | China | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/chemical-plant-west-virginia | | Cyber Security Fingerprint for speciality chemical facility in USA | Complying with Chemical-terrorism Vulnerability Information (CVI) requirements to safeguard facilities and information | Chemicals | ABB 800xA | Cyber Security
Service | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/data-analytics-and-expert-insights-increase-paper-mill-productivity | | Data analytics and expert insights increase paper mill productivity in Indonesia | Reduced cycle times on product grade changes, stabilized additive levels, fewer sheet breaks, lower chemical costs, reduced paper quality variation | Pulp and Paper | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Enterprise Asset Management
Information Management
Service | Indonesia | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/digital-control-solution-for-new-gulf-ply-mill-in-dammam-saudi-arabia | | Digital control solution for new Gulf Ply mill in Dammam, Saudi Arabia | ABB Ability™ DCS and QCS to optimize quality and reduce downtime | Pulp and Paper | ABB 800xA
ABB Operations Management Software | Information Management
Operator Effectiveness
Sustainable Solutions | Saudi Arabia | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/digital-services-optimize-production-at-billerudkorsnas | | Digital services optimize production at BillerudKorsnäs packaging producer | A Swedish paper mill brings together experts across disciplines and locations through ABB Ability™ Collaborative Operations | Pulp and Paper | ABB 800xA | Service | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/digital-tracking-system-improves-ore-management-at-boliden | | Digital tracking system improves ore management at Swedish mines | Eliminating unplanned stops due to wrong processing in the enrichment plant and mixing of ore types by tracing ore car cargo at different destinations | Mining | ABB 800xA
ABB Operations Management Software | Information Management
Operator Effectiveness | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/ports/dp-world-highly-automated-container-terminals-in-dubai | | DP World highly automated container terminals in Dubai | Being among the first in the world to operate STS cranes remotely from the comfort of the control room | Port Cranes | ABB 800xA | Operator Effectiveness | United Arab Emirates | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/driving-electric-transformation | | Driving Boliden's electric transformation | Trolley system pilot project for mining transport electrification | Mining | ABB 800xA | Electrical Control System
Sustainable Solutions | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/emerson-provox-dcs-migration-to-abb-800xa-at-arkema-chemicals-france | | Emerson Provox DCS migration to ABB's 800xA at Arkema chemicals in France | ABB is unique in handling technically challenging third-party system modernizations without operation shutdown | Chemicals | ABB 800xA
Emerson System Evolution | Operator Effectiveness
Service
System Evolution | France | |
https://new.abb.com/control-systems/industry-specific-solutions/marine/energy-management-and-remote-diagnostics-for-viking-grace-ferry | | Energy management and remote diagnostics for Viking Grace ferry | Complete electrical power plant and propulsion system together with energy management system EMMA and remote diagnostic services | Marine vessels | ABB 800xA
ABB Operations Management Software | Energy Efficiency
Enterprise Asset Management | Finland | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/european-steel-mill | | European steel mill mitigates risk with ABB Cyber Security Fingerprint | Detailed report on control system security in one man-week, fast resolution for important security issues, foundation for comprehensive cyber security plan | Metals | ABB 800xA | Cyber Security
Service | Spain | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/first-installation-of-new-generation-hmi-for-process-control-at-crh-cement-plant | | First installation of the new generation HMI for process control at CRH cement plant | Visualization is critical to the process, providing the main interface between humans and the production site at the Hoghiz cement plant in Romania. The new visual control graphics make it easier for all control system users to take the right decisions in any situation and allow operators, maintenance and engineers to collaborate in new ways. | Cement | ABB 800xA | Operator Effectiveness | Romania | |
https://new.abb.com/control-systems/system-integrators/success-stories/partner-spotlight-njcsi-south-africa | | Freelance and System 800xA Batch for Ferro chemicals, South Africa (by NJCSI) | Reduced gas consumption by 25%, saving millions per year | Chemcials | ABB 800xA
ABB Freelance DCS | ABB Partners
Operator Effectiveness | South Africa | |
https://new.abb.com/control-systems/system-integrators/success-stories/partner-spotlight-njcsi-south-africa | | Freelance and System 800xA Batch for Voermol animal feeds, South Africal (by NJCSI) | IT virtalization and system upgrade with five redundant servers, four ABB AC 800F controllers and 8 operator stations running on thin clients. Integration of System 800xA into SAP ERP is in progress. |
Food and Beverage | ABB 800xA
ABB Freelance DCS | Enterprise Connectivity
Virtualization | South Africa | |
https://new.abb.com/control-systems/industry-specific-solutions/ports/full-automation-with-remote-control-of-ship-to-shore-cranes-in-rotterdam-port | | Full automation with remote control of ship-to-shore cranes in Rotterdam port | 25 to 30 % more productivity than existing European terminals | Port Cranes | ABB 800xA | Operator Effectiveness | Netherlands | |
https://new.abb.com/control-systems/industry-specific-solutions/aluminium/fully-integrated-control-system-for-aluminum-tandem-cold-mill-in-china | | Fully integrated control system for Aluminum Tandem Cold Mill in China | Precise strip thickness control, motor control, improving the dynamic performance and lowering downtime |
Aluminium |
ABB 800xA | Electrical Control System
Enterprise Connectivity
Information Management
Operator Effectiveness | China | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/fully-integrated-control-system-for-jsw-steel-in-india | | Fully integrated control system for JSW Steel in India | High level of automation with least manual intervention for higher performance, production planning and management through modern MES system |
Metals | ABB 800xA
ABB Operations Management Software |
Information Management | India | |
https://new.abb.com/control-systems/industry-specific-solutions/marine/fully-integrated-ship-ritz-carlton-yacht-collection-s-first-vessel-dubbed-the-anti-cruise-ship | | Fully integrated ship Ritz Carlton Yacht Collection’s first vessel dubbed the “anti-cruise ship” | With the ABB Ability™ System 800xA, all systems and equipment work seamlessly together, operated from an intuitive, single-screen access to all information needed to operate the vessel more effectively and safely. |
Marine vessels |
ABB 800xA |
Operator Effectiveness
| Spain | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/great-lakes-cement-producer-selects-abb-ability-expert-optimizer-to-increase-production-and-reduce-fuel-consumption | | Great Lakes cement producer selects ABB Ability™ Expert Optimizer to increase production and reduce fuel consumption through digital optimization | Applying advanced process control strategy for cement kilns, mills, coolers and calciners optimization |
Cement | ABB 800xA
ABB Operations Management Software |
Energy Efficiency | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/greenfield-sugar-mill-and-biomass-power-plant-of-mitr-phol-group-in-thailand | | Greenfield sugar mill and biomass power plant of Mitr Phol Group in Thailand | ABB Ability™ based technologies are key ingredients in new greenfield sugar mill and biomass power plant for world’s third largest sugar producer. |
Food and Beverage |
ABB 800xA |
ABB Partners | Thailand | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/hoist-control-system-modernization-at-kghm-copper-mine-in-poland | | Hoist control modernization at KGHM copper mine in Poland | Electrical upgrades and digital automation based on ABB Ability System 800xA help make ore extraction process more efficient and safe |
Mining |
ABB 800xA |
System Evolution | Poland | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/cement-production-goes-digital-at-lafargeholcim | | Holcim digitally integrates its operations around the world | "Based on our experience and technical evaluation, ABB Ability™ Knowledge Manager will provide our cement operations with leading digital capabilities, as well as superior functionality, reliability and flexibility" |
Cement |
ABB 800xA
ABB Operations Management Software |
Information Management | Switzerland | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/honeywell-tdc-3000-migration-to-800xa-at-arkema-chemicals-france | | Honeywell TDC 3000 DCS migration to ABB's 800xA at Arkema chemicals in France | ABB has a unique capability to carry out third party system modernizations on-line, with no interruptions to production | Chemicals | ABB 800xA
Honeywell System Evolution | Operator Effectiveness
Service
System Evolution | France | |
https://new.abb.com/control-systems/industry-specific-solutions/aluminium/improvement-of-thickness-tolerances-in-aluminium-cold-rolling-mill | | Improving thickness tolerances for a two-stand aluminium cold rolling mill with additional control loops | Maximizing productivity in cold rolling |
Aluminium |
ABB 800xA
ABB Operations Management Software | Topic not Found | Germany | |
https://new.abb.com/control-systems/industry-specific-solutions/original-equipment-manufacturers-(oem)/industrial-digitalization-and-smart-electrification-of-state-of-the-art-battery-factory-in-sweden | | Industrial digitalization and smart electrification of state-of-the-art battery factory in Sweden | One overall industrial automation solution based on ABB Ability System 800xA and Manufacturing Operations Management software |
Automotive
Discrete Manufacturing |
ABB 800xA
ABB Manufacturing Execution System
ABB Operations Management Software |
ABB Partners
Electrical Control System
Energy Efficiency
Enterprise Connectivity
Operator Effectiveness
Sustainable Solutions | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/innovative-batch-management-at-one-of-the-world-s-largest-integrated-producers-of-nylon-6-6 | | Innovative batch management at one of the world’s largest integrated producers of Nylon 6,6 | ABB helps transform INVISTA Kingston’s batch process with the latest DCS technology |
Chemicals |
ABB 800xA | Information Management
Operator Effectiveness | Canada | |
https://new.abb.com/pulp-paper/abb-in-pulp-and-paper/articles/previous-2/sca-ostrand-to-increase-pulp-mill-efficiency-with-integrated-digitalized-automation-solution | | Integrated operation with single control room at SCA pulp mill in Sweden | First time ever an integrated automation to manage end-to-end production from woodyard to baling line | Pulp and Paper | ABB 800xA | Simulation | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/integrated-process-and-power-control-for-kaz-minerals-sulphide-ore-processing-plant | | Integrated process and power control for the largest copper producer in Kazakhstan | ABB's digital solutions will help double the capacity of KAZ Minerals’ sulphide ore processing plant based on ABB Ability MineOptimize framework. |
Mining |
ABB 800xA |
Electrical Control System
Service | Kazakhstan | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/Advanced-Digital-Services-increase-Indian-paper-mill-production-and-quality | | Loop and Quality Control Performance Services improve paper mill's throughput and quality | Advanced services powered by ABB ServicePort reduce product quality variability by 10 - 20 % and save costs | Pulp and Paper |
ABB 800xA | Service | India | |
https://new.abb.com/control-systems/industry-specific-solutions/pharmaceutical-and-life-sciences/mammalian-cell-fermentation-production-at-the-debrecen-site-of-gedeon-richter | | Mammalian cell fermentation production | A fully automated greenfield plant at the Debrecen site of Gedeon Richter, Hungary | Pharmaceutical & Life Sciences | ABB 800xA | Not found | Hungary | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/manufacturing-execution-system-to-raise-productivity-at-dsm-nutritional-products | | Manufacturing execution system (MES) raises productivity for DSM Nutritional Products | Unlocking greater efficiency through asset utilization, traceability and transparency with ABB's MES. |
Food and Beverage |
ABB 800xA
ABB Manufacturing Execution System |
Enterprise Connectivity | France | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/fully-automated-fish-farms-for-marine-harvest-in-norway | | Marine Harvest in Norway | Fully automated facility extends quality control all the way from fish food to the final delivery. | Food and Beverage |
ABB 800xA
ABB Operations Management Software
ABB PLC Automation | Enterprise Connectivity
Service | Norway | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/optimizing-operations-and-minimizing-costs-at-cement-plants-in-turkey | | Medcem Cement in Turkey optimizes operations and minimizes costs | "Addressing the needs of global standard production in a highly competitive market in compliance with the EU quality, environmental, health and safety standards" |
Cement |
ABB 800xA
ABB Manufacturing Execution System
ABB Operations Management Software |
Energy Efficiency
Enterprise Connectivity | Turkey | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/middle-east-refinery-cyber-security-fingerprint | | Middle eastern refinery tightens security with ABB Cyber Security Fingerprint | Comprehensive view of plant cyber security status, better risk mitigation against a cyber attack, enhanced control system security to be on par with overall facility security, tighter security procedures |
Oil, Gas and Petrochemical |
ABB 800xA |
Cyber Security
Service | Qatar | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/minimize-waste-and-emission-in-a-sustainable-way | | Minimize waste and emission in a sustainable way at Tisza-TK Projekt Ltd. | Largest greenfield project investment in the Hungarian Food & Beverage industry using System 800xA |
Food and Beverage |
ABB 800xA |
Sustainable Solutions | Hungary | |
https://new.abb.com/control-systems/industry-specific-solutions/pharmaceutical-and-life-sciences/modular-automation-solution-for-life-science-company-bayer-ag | | Modular automation solution for life science company Bayer AG | Moving from monolithic automation systems to a more flexible and service oriented plug and produce solution to enable personalized medicine | Pharmaceutical & Life Sciences | ABB 800xA | Operator Effectiveness | Germany | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/integration-of-laboratory-and-production-data-simplifies-cement-production-management | | Monarch Cement, USA integrates laboratory and production data | "With all of my experiences with ABB this was the best. You have no idea how much of an improvement this is over our old Excel days of data analysis and trending. There’s just a whole lot that we can do now." |
Cement |
ABB 800xA
ABB Operations Management Software |
Information Management
Operator Effectiveness | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/mpc-based-solution-for-advanced-kiln-control-at-bursa-cimento-plant | | MPC-based solution for advanced kiln control at Bursa Cimento plant in Turkey | How control strategy has been implemented, improving both average kiln feed and thermal energy consumption by 2 – 3% |
Cement |
ABB 800xA
ABB Operations Management Software |
Energy Efficiency | Turkey | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/multi-national-gas-supplier-thwarts-cyber-attackers-with-abb-system-800xa-v6-and-abb-security-update-service | | Multi-national gas supplier thwarts cyber attackers with ABB System 800xA v6 and ABB Security Update Service | End-of-life issues and aging equipment left this major gas supplier vulnerable to cyber attack |
Oil, Gas and Petrochemical |
ABB 800xA |
Cyber Security
Operator Effectiveness
Service
System Evolution | Spain | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/nordkalk-achieves-considerable-energy-savings-at-cement-plant-in-sweden-through-abb-ability-expert-optimizer | | Nordkalk achieves considerable energy savings at cement plant in Sweden through ABB Ability™ Expert Optimizer | ABB Ability™ Expert Optimizer at Nordkalk’s Köping limestone plant in Sweden results in improved process stability and energy efficiency |
Cement |
ABB 800xA
ABB Operations Management Software |
Energy Efficiency | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/system-800xa-upgrade-and-digital-services-for-ptpc-paper-producer | | North American paper producer eases into the future with ABB digital solutions | ABB Ability™ System 800xA upgrade, Advanced Digital Services and ABB Pulp and Paper Care agreement for Port Townsend Paper Company |
Pulp and Paper |
ABB 800xA |
Energy Efficiency
Service
System Evolution | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/one-of-world's-largest-dcs-and-mes-projects-for-integrated-paint-process | | One of world's largest DCS and MES projects for integrated paint process | Integrated plant automation system for Asian Paints increases reliability, ultimately resulting in savings, better material usage and reduced losses |
Chemicals |
ABB 800xA
ABB Manufacturing Execution System
ABB Operations Management Software |
Enterprise Connectivity
Information Management | India | |
https://new.abb.com/control-systems/industry-specific-solutions/original-equipment-manufacturers-(oem)/optimized-power-supply-for-northvolt | | Optimized power supply for Northvolt | Reliable electrification solition with remote monitoring and maintenance, production is not affected by operational disruptions or power outages |
Discrete Manufacturing |
ABB 800xA
ABB Operations Management Software |
Electrical Control System
Energy Efficiency | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/remote-process-optimization-services-u-s-corrugated | | Papermaking process optimization services delivered remotely to U.S.Corrugated mill | Mill finds cost-effective new ways to receive optimization services to match their need for streamlined operation | Pulp and Paper | ABB 800xA | Service | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/pharmaceutical-and-life-sciences/plug-and-produce---the-next-level-towards-pharma-4.0-at-ge-healthcare | | Plug and Produce - the next level towards Pharma 4.0 at GE Healthcare | The new solution of connecting software and equipment in Biotech production will reduce engineering efforts especially regarding qualification efforts to satisfy compliance requirements. | Pharmaceutical & Life Sciences | ABB 800xA | Enterprise Connectivity
Information Management | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/power-management-system-for-bhp-s-jansen-potash-project-in-canada | | Power management system for BHP’s Jansen Potash Project in Canada | ABB has been selected by BHP to deliver a power management system for the Jansen Potash Project in Canada, which will provide nutrient-rich potash fertilizer to enable more sustainable farming globally. |
Mining |
ABB 800xA |
Electrical Control System | Canada | |
https://new.abb.com/metals/abb-in-metals/references/Optimize-steel-hot-flat-mills | | Process model optimizes operation at Sandvik steel hot flat mills | Highly precise and quick control system to enable the strip products to be rolled thinly, less scrap to melt and lower energy consumption | Metals | ABB 800xA | Simulation | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/pulp-mill-optimization-with-advanced-process-control---mondi-poland | | Pulp mill optimization with Advanced process Control - Mondi, Poland | 56% improvement in pulp quality, standardized solutions based on model predictive control and soft sensors can now be offered to other pulp mills |
Pulp and Paper |
ABB 800xA
ABB Operations Management Software |
System Evolution
Energy Efficiency
Quality | Poland | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/pulp-mill-process-integration-to-bring-significant-production-gains-for-sappi-vulindlela-project | | Pulp mill process integration to bring significant production gains for Sappi's Vulindlela project | Automation, electrification and instrumentation come together to help futureproof operations for Sappi's Saiccor Mill in Umkomaas, South Africa. This is the first pulp and paper project to use Ethernet I/O solution for faster and more cost-efficient automation project execution and other new digital technologies. |
Pulp and Paper |
ABB 800xA |
Enterprise Connectivity
Information Management | South Africa | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/replacing-third-party-dcs-with-800xa-at-fajar-paper-indonesia | | Replacing third-party DCS with 800xA at Fajar Paper, Indonesia | One step closer to a site-wide fully integrated automation system | Pulp and Paper | ABB 800xA | System Evolution | Indonesia | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/safety-and-automation-agreement-for-johan-castberg-oil-field-development-in-norway | | Safety and automation agreement for Johan Castberg oil field development in Norway | Innovative project execution set to contribute to reduced capital expenditure for new offshore field in the Barents Sea |
Oil, Gas and Petrochemical |
ABB 800xA |
Electrical Control System
Integrated Safety | Norway | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/securing-mine-production-for-the-next-20-30-years | | Securing production fo the next 20-30 years at LKAB mine | Upgraded mine hoists were put back to service several months ahead of schedule: |
Mining |
ABB 800xA |
Integrated Safety
Service | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/replacing-siemens-with-abb-system-800xa-at-baramati-agro | | Siemens DCS migration to ABB 800xA at Baramati Agro sugar plant in India (by Sibella Technologies) | 25% increase in throughput, 20% better availability, 50% less manpower costs | Food and Beverage | ABB 800xA
Siemens System Evolution | ABB Partners
Operator Effectiveness
Service
System Evolution | India | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/s%C3%B6derenergi-in-s%C3%B6dert%C3%A4lje-sweden-digitizes-manual-and-automated-tasks-using-abb-remote-monitoring | | Söderenergi in Södertälje Sweden digitizes manual and automated tasks using ABB remote monitoring | More time-efficient maintenance, improved operational reliability and enhanced security |
Power Generation |
ABB 800xA |
Cyber Security | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/system-800xa-argentine-brewery-upgrades-active-phase-system | | Symphony DCI upgrade to 800xA for Quilmes brewery in Argentina (by Latin Control) | Preserving knowledge by evolving the system instead of simply migrating | ABB Symphony Plus | ABB 800xA
ABB Symphony DCI System Six System Evolution | ABB Partners
Information Management
Service
System Evolution | Argentina | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/800xa-for-klabin-brazil's-largest-paper-manufacturer | | System 800 xA for Klabin, Brazil's largest paper manufacturer | Electrical and automation systems improve energy efficiency and boost output of liquid packaging board by 50% | Pulp and Paper | ABB 800xA | Electrical Control System
Energy Efficiency | Brazil | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/system-800xa-for-ffbl-fertilizer-plant-in-pakistan | | System 800xA and electrical equipment for FFBL fertilizer plant in Pakistan | Improved productivity with boiler control, balance of plant (BOP) and electrical equipment monitoring |
Chemicals |
ABB 800xA |
Electrical Control System | Pakistan | |
https://new.abb.com/control-systems/industry-specific-solutions/buildings/system-800xa-ventilation-control-at-j%C3%B6nk%C3%B6ping-university-sweden | | System 800xA at Jönköping University in Sweden (by Goodtech Project & Services AB) | An improved overview and increased control produce environmental savings | Buildings and Infrastructure | ABB 800xA | ABB Partners
Energy Efficiency
Information Management
Operator Effectiveness
Sustainable Solutions | Argentina | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/system-800xa-and-server-virtualization-for-m%C3%A4larenergi | | System 800xA at Mälarenergi's heating and power plant in Sweden | Server virtualization saves running costs and increase reliability | Power Generation | ABB 800xA | Operator Effectiveness
Virtualization | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/system-800xa-for-dakhalia-sugar-mill-in-egypt | | System 800xA automates processes at Dakhalia sugar mill in Egypt | Easy migration from previous systems, evolution capability as system needs change, and compatibility with all leading communication protocols |
Food and Beverage |
ABB 800xA |
Operator Effectiveness | Egypt | |
https://new.abb.com/control-systems/industry-specific-solutions/pharmaceutical-and-life-sciences/controlling-the-living-biopharmaceutical-factory | | System 800xA controls bioprocess for apPAT project in Ireland | Experimental work to implement, optimize and evaluate the practicalities and benefits of installing a PATenabled advanced control system for a bio-pharmaceutical mammalian cell process | Pharmaceutical & Life Sciences | ABB 800xA, ABB Operations Management Software | Enterprise Connectivity | Republic of Ireland | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/system-800xa-electrical-control-system-for-epcc-cement-production-line | | System 800xA Electrical Control System for EPCC cement production line | Electrical infrastructure upgrade and integration with the existing 800xA automation system to improve plant availability |
Cement |
ABB 800xA |
Electrical Control System | Saudi Arabia | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/system-800xa-for-anaeco-waste-management | | System 800xA for AnaeCo an aternative waste technology plant | ABB's 800xA supports leading waste processing bioconversion technology with remote control and monitoring of plant process data. | Industry Not Found | ABB 800xA | Sustainable Solutions | Australia | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/system-800xa-for-arcelormittal-steelworks-in-south-africa | | System 800xA for ArcelorMittal steelworks in South Africa | 12 % increase in liquid iron production following the electrical, control and instrumentation systems upgrade | Metals | ABB 800xA | Enterprise Asset Management
Operator Effectiveness | South Africa | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/800xa-for-boliden-garpenberg---the-world-s-most-integrated-and-advanced-mine | | System 800xA for Boliden Garpenberg mine in Sweden | Most profitable mine with seamless integration of water management, crushers, conveyor belts, skip loading, concentrator and pumping stations | Mining | ABB 800xA | Energy Efficiency
Enterprise Asset Management
Enterprise Connectivity
Information Management
Operator Effectiveness
Service | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/metals/system-800xa-for-dillinger's-record-breaking-steel-facility-in-germany | | System 800xA for Dillinger's record-breaking steel facility in Germany | Optimized steel casting processes for world's largest two-strand vertical continuous casting system |
Metals | ABB 800xA
ABB Symphony Plus Melody System Evolution | Operator Effectiveness
Service
System Evolution | Germany | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/system-800xa-for-genesis-energy-hydro-power-new-zealand | | System 800xA for Genesis Energy hydro power, New Zealand | Multisystem integration over a wide geographical area | Power Generation
Power T&D | ABB 800xA | Operator Effectiveness
Service
System Evolution | New Zealand | |
https://new.abb.com/control-systems/industry-specific-solutions/buildings/system-800xa-for-grand-egyptian-museum-(gem) | | System 800xA for Grand Egyptian Museum (GEM) | Monitoring and control of all electrical equipment for continuous power supply and optimal environment | Buildings and Infrastructure | ABB 800xA | Electrical Control System | Egypt | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/system-800xa-for-infraserv-h%C3%B6chst-waste-to-energy-power-plant-in-germany | | System 800xA for Infraserv Höchst waste-to-energy power plant in Germany | Incinerating up to 675,000 metric tons of pre-sorted waste a year at 90% fuel efficiency | Power Generation | ABB 800xA | Operator Effectiveness | Germany | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/system-800xa-for-jakaraya-sugars-by-abb-partner-in-india-hi-tech-automation | | System 800xA for Jakaraya Sugars by ABB partner in India, Hi Tech Automation | Highly reliable production of sugar, molasses, bio-fertilizer, compost, ethanol and power with milling, boiler and turbine control |
Food and Beverage |
ABB 800xA |
ABB Partners
Electrical Control System
Sustainable Solutions | India | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/system-800xa-for-thailand's-largest-gas-group | | System 800xA for largest gas group in Thailand | Managing energy supply and consumption goes beyong mere energy production. It requires an effective power management solution. | Chemicals
Oil, Gas and Petrochemical |
ABB 800xA | Electrical Control System
Energy Efficiency | Thailand | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/system-800xa-for-innovative-protein-producer | | System 800xA for Lyckeby protein producer in Sweden | Device integration and consolidated operations for informed decision-making, reduced engineering time leads to lower total cost | Food and Beverage | ABB 800xA | Information Management | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/water-wastewater-treatment/system-800xa-for-malarenergi-water-quality | | System 800xA for Mälarenergi water supply network in Sweden | Improved water quality, faster leak detection and major energy savings | Water and Wastewater | ABB 800xA | Energy Efficiency
Sustainable Solutions | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/system-800xa-for-nbe-sweden-industrial-ethanol-producer | | System 800xA for NBE Sweden industrial ethanol producer | AC 800M controller and Profibus fieldbus communication for highest precision in unique project, making use of an extremely large proportion of wood’s theoretical energy content | Chemicals
Power Generation | ABB 800xA | Energy Efficiency
Sustainable Solutions | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/800xA-for-Singapores-first-multi-plant-district-cooling-network | | System 800xA for Singapore's first multi-plant district cooling network | Economy of scale for largest and most ambitious district cooling project ever undertaken | Buildings and Infrastructure
Power Generation | ABB 800xA | Electrical Control System
Energy Efficiency
Enterprise Asset Management
Information Management
Sustainable Solutions | Singapore | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/system-800xa-for-trans-anatolian-natural-gas-pipeline | | System 800xA for Trans-Anatolian Natural Gas Pipeline TANAP | Delivering integrated software solutions for telecoms and control systems to monitor, secure and control 1,850 km gas pipeline | Oil, Gas and Petrochemical | ABB 800xA
ABB Control Room Solutions | Operator Effectiveness
Simulation | Bulgaria | |
https://new.abb.com/control-systems/industry-specific-solutions/food-beverage/system-800xa-for-unilever-sweden | | System 800xA for Unilever margarine producer in Sweden | Recipe management, better traceability, increased flexibility, easier maintenance, more exact reporting of consumption | Food and Beverage | ABB 800xA | Enterprise Asset Management
Information Management
Operator Effectiveness | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/system-800xa-for-mine-ventilation-control-boliden | | System 800xA for ventilation control at Boliden Kristineberg mine in Sweden | Ventilation governed by needs reduced costs by 30% | Mining | ABB 800xA | Energy Efficiency
Sustainable Solutions | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/system-800xa-performance-service-for-uega-power-plant-in-brazil | | System 800xA Performance Service for UEGA power plant in Brazil | Remote-enabled monitoring via ABB ServicePort helps achieve 100% availability |
Power Generation |
ABB 800xA |
Service | Argentina | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/us-chemical-800xa-services | | System 800xA Performance Services for US chemical plant | Preventive services ensure accurate monitoring of system configuration and parameters via ABB ServicePort | Chemicals | ABB 800xA | Service | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/system-800xa-with-process-and-power-control-for-e-on-hydropower-plant | | System 800xA process and power control at E.ON hydropower plant in Sweden | First in the world process and power control in the same system using IEC 61850 | Power Generation | ABB 800xA | Electrical Control System | Sweden | |
https://new.abb.com/control-systems/ja/industry-specific-solutions/pharmaceutical-and-life-sciences/system-extension-at-the-dorog-site-of-gedeon-richter | | System 800xA upgrade at Gedeon Richter, Hungary | Evolution of a MOD 300 system to 800xA and upgrading it continously over the years with control system extension at the Dorog Site | Pharmaceutical & Life Sciences | ABB 800xA | Service | Hungary | |
https://new.abb.com/control-systems/system-integrators/success-stories/partner-spotlight-njcsi-south-africa | | System 800xA with batch and integration with Oracle ERP for Adcock Ingram pharmaceuticals (by NJCSI) | Controlling five production suites as well as the bulk storage and finished goods storage facilities, integration with the packaging machinery and MOM software integration with Oracle ERP. |
Pharmaceutical & Life Sciences | ABB 800xA
ABB Manufacturing Execution System
ABB Operations Management Software | ABB Partners
Enterprise Connectivity | South Africa | |
https://new.abb.com/control-systems/industry-specific-solutions/buildings/system-800xa-first-choice-for-zurich-airport | | System 800xA: first choice for Zurich Airport | Ensuring Europe’s busiest transportation hub receives optimal, cost-effective heat and power |
Buildings and Infrastructure
Power T&D
|
ABB 800xA |
Electrical Control System | Switzerland | |
https://new.abb.com/control-systems/industry-specific-solutions/cement/digital-solutions-for-tan-thang-cement-in-vietnam | | Tan Thang Cement in Vietnam adopts the latest digital technologies | "We aimed to have the most modern cement production plant, equipped with the latest digital technology, to help us achieve our ambitious production and efficiency goals" | Cement |
ABB 800xA |
ABB Operations Management Software | | |
https://new.abb.com/control-systems/industry-specific-solutions/data-centers/telx-delivers-its-highest-performance-with-decathlon-for-data-centers | | Telx delivers its highest performance with ABB Data Center Automation | Better insight, forecasting and control to manage operation of 20 data centers and growing |
Buildings and Infrastructure
Data Centers | ABB 800xA
ABB Operations Management Software | Electrical Control System
Enterprise Asset Management
Information Management | Enterprise Connectivity | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/upgrading-of-gabriel-passos-refinery | | Upgrading of Gabriel Passos refinery | Process automation and power management systems for 10 of Petrobras’s 12 refineries in Brazil with Integrated process and electrical systems, high-speed load shedding | Chemicals
Oil, Gas and Petrochemical | ABB 800xA | Electrical Control System
Service
System Evolution | Information Management | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/upgrading-petrobras-refap-refinery | | Upgrading Petrobras’ Refap refinery | Modernizing automation software and electrical hardware to to improve the efficiency and robustness of the system and ensure its safe operation and reduce the plant’s carbon footprint | Chemicals
Oil, Gas and Petrochemical | ABB 800xA | Electrical Control System
Sustainable Solutions | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/usa-paper-mill | | USA paper mill maximizes their automation investment with ABB services | Service tools cut time needed to identify and address equipment issues by 55% | Pulp and Paper | ABB 800xA | Service | Brazil | |
https://new.abb.com/control-systems/industry-specific-solutions/oil-gas-and-petrochemicals/using-artificial-intelligence-to-reduce-environmental-impact | | Using artificial intelligence to reduce emissions | Model-based emission monitoring allows predict plant emissions in advance and take action before violations occur | Chemicals
Oil, Gas and Petrochemical | ABB 800xA | Sustainable Solutions | Brazil | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/vale-canada-optimizes-the-performance-in-the-crusher-with-abb-laser-level-gauges | | Vale Canada avoids jamming or overloading the crusher with ABB laser level gauges | With automated system based on ABB Ability™ System 800xA, crusher no longer requires an operator present at controls, all monitored from the operator room | Mining | ABB 800xA | Operator Effectiveness | United States | |
https://new.abb.com/control-systems/industry-specific-solutions/mining/ventilation-on-demand-for-a-gold-mine-in-sweden | | Ventilation on demand for a gold mine in Sweden | ABB Ability Smart Ventilation provides fresh air for workers while delivering ventilation energy savings of 54% and air heating energy savings of 21% during first year of use | Mining | ABB 800xA
ABB Operations Management Software | Energy Efficiency | United Arab Emirates | |
https://new.abb.com/mining/digital-applications/advanced-process-control/abb-ability-ventilation-optimizer/underground-mine-ventilation-how-to-improve-safety-and-half-energy-costs | | VIDEO: Digital optimization of the ventilation system | Applying a more model-based algorithm to control all the fans underground. This creates a digital twin of the ventilation system able to control all fans in an optimized way. | Mining | ABB 800xA | Simulation | Canada | |
https://new.abb.com/control-systems/industry-specific-solutions/pulp-and-paper/wet-end-control-(wec)-based-on-system-800xa-advanced-process-control-system | | Wet End Control (WEC) based on System 800xA Advanced Process Control system | Proactively control retention and reduce ash variability, optimize the usage of chemicals and utilities, significantly reducing downtime and hence production costs |
Pulp and Paper |
ABB 800xA
ABB Operations Management Software |
Energy Efficiency
Quality | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/power-energy-utilities/wheat-straw-provides-climate-neutral-heating-using-system-800xa | | Wheat straw provides climate-neutral heating using System 800xA (by Stadler + Schaaf) | Germany’s first combined heat and power station that uses only straw to produce electricity and heat | Power Generation | ABB 800xA | ABB Partners | Sweden | |
https://new.abb.com/control-systems/industry-specific-solutions/chemical/uk-plant-flammable-storage-risk | | Risk assessment of hydrogen liquor off-plant storage area at UK chemical plant | ABB helps reduce risks to meet regulatory requirements and find cost savings | Chemicals | ABB 800xA Oil, Gas and Petrochemical | Service | United Kingdom | |
https://new.abb.com/mining/grinding/artificial-intelligence-in-mining-what-can-grinding-learn-from-gaming | | AI study at Boliden Sweden | Using AI to optimize concentration processes | Mining | ABB 800xA | Simulation | Sweden | |