Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Black industrial plugs and sockets

For entertainment

It is dark. You can hardly see them, nevertheless they are there. They are so important, but invisible. They supply requested power, they keep things connected.
ABB black industrial plugs, sockets and Modular Combi boxes.

Main benefits
  • Meets the highest requirements for safety, quality, reliability and functionality
  • Designed especially for entertainment applications, such as concerts, cinemas, radio and television studios and open-air events where they blend into their dark surroundings
  • Pin and sleeve configuration is according to IEC standard
  • Perfect for indoor and outdoor use

Main features

  • IP44 (splash-proof) protection degree
  • Range from 16 A to 32 A
  • Black colour of plugs, connectors, inlets and socket outlets
  • The housing is made of standard PA plastic material



Plugs
Connectors
Surface socket outlets
Surface inlets
Panel mounted socket outlets
Modular Combi

Plug 16 A, IP44

   Voltage (V)  Frequency (Hz) Type  Order Code
 2P+E  200 - 250  50 and 60  216EP6B  2CMA103579R1000
 2P+E  380 - 415  50 and 60  216EP9B  2CMA103598R1000
 3P+E  380 - 415  50 and 60  316EP6B  2CMA103584R1000
 3P+E  200 - 250  50 and 60  316EP9B  2CMA103585R1000
 3P+N+E  346 - 415  50 and 60  416EP6B  2CMA103591R1000
 3P+N+E  208 - 250  50 and 60  416EP9B  2CMA103599R1000


Plug 32 A, IP44

  Voltage (V) Frequency (Hz)   Type  Order Code
 2P+E  200 - 250  50 and 60  232EP6B  2CMA103581R1000
 2P+E  380 - 415  50 and 60  232EP9B  2CMA103600R1000
 3P+E  380 - 415  50 and 60  332EP6B  2CMA103588R1000
 3P+E  200 - 250  50 and 60  332EP9B  2CMA103589R1000
 3P+N+E  346 - 415  50 and 60  432EP6B  2CMA103593R1000
 3P+N+E  208 - 250  50 and 60  432EP9B  2CMA103601R1000

Connector 16 A, IP44

Voltage (V) Frequency (Hz) Type Order Code
 2P+E  200 - 250 50 and 60 216EC6B 2CMA103578R1000 
2P+E 380 - 415 50 and 60 216EC9B 2CMA103594R1000
3P+E 380 - 415 50 and 60 316EC6B 2CMA103582R1000
3P+E 200 - 250 50 and 60 316EC9B 2CMA103583R1000
3P+N+E 346 - 415 50 and 60 416EC6B 2CMA103590R1000
3P+N+E 208 - 250 50 and 60 416EC9B 2CMA103595R1000

 
Connector 32 A, IP44

Voltage (V) Frequency (Hz) Type Order Code
2P+E  200 - 250 50 and 60 232EC6B 2CMA103580R1000
2P+E 380 - 415 50 and 60 232EC9B 2CMA103596R1000
3P+E 380 - 415 50 and 60 332EC6B 2CMA103586R1000
3P+E 200 - 250 50 and 60 332EC9B 2CMA103587R1000
3P+N+E 346 - 415 50 and 60 432EC6B 2CMA103592R1000
3P+N+E 208 - 250 50 and 60 432EC9B 2CMA103597R1000

Surface socket outlet 16 A, IP44

Voltage (V) Frequency (Hz) Type Order Code
2P+E 200 - 250 50 and 60 216RS6B 2CMA101021R1000
2P+E 380 - 415 50 and 60 216RS9B 2CMA101052R1000
3P+E 380 - 415 50 and 60 316RS6B 2CMA101022R1000
3P+E 200 - 250 50 and 60  316RS9B 2CMA101053R1000
3P+N+E 346 - 415 50 and 60 416RS6B 2CMA101023R1000
3P+N+E 208 - 250 50 and 60 416RS9B 2CMA101054R1000

 
Surface socket outlet 32 A, IP44

Voltage (V) Frequency (Hz) Type Order Code
2P+E 200 - 250 50 and 60 232RS6B 2CMA101024R1000
2P+E 380 - 415 50 and 60 232RS9B 2CMA101055R1000
3P+E 380 - 415 50 and 60 332RS6B 2CMA101025R1000
3P + E 200 - 250 50 and 60 332RS9B  2CMA101056R1000
3P+N+E 346 - 415 50 and 60 432RS6B 2CMA101026R1000
3P+N+E 208 - 250 50 and 60 432RS9B 2CMA101057R1000

Surface inlet 16 A, IP44

Voltage (V) Frequency (Hz) Type Order Code
2P+E 200 - 250 50 and 60 216BS6B 2CMA101027R1000
2P+E 380 - 415 50 and 60 216BS9B 2CMA101058R1000
3P+E 380 - 415 50 and 60 316BS6B 2CMA101028R1000
3P+E 200 - 250 50 and 60 316BS9B 2CMA101059R1000
3P+N+E 346 - 415 50 and 60 416BS6B 2CMA101029R1000
3P+N+E 208 - 250 50 and 60 416BS9B 2CMA101060R1000

 
Surface inlet 32 A, IP44

Voltage (V) Frequency (Hz) Type Order Code
2P+E 200 - 250 50 and 60 232BS6B 2CMA101030R1000
2P+E 380 - 415 50 and 60 232BS9B 2CMA101061R1000
3P+E 380 - 415 50 and 60 332BS6B 2CMA101031R1000
3P + E 200 - 250 50 and 60 332BS9B 2CMA101062R1000
3P+N+E 346 - 415 50 and 60 432BS6B 2CMA101032R1000
3P+N+E 208 - 250 50 and 60 432BS9B 2CMA101063R1000

Panel mounted socket outlet 16 A, IP44

With straight flange

   Voltage (V)  Frequency (Hz) Type  Order code
 2P+E  200 - 250  50 and 60   216RU6B     2CMA101639R1000
 3P+N+E  346 - 415  50 and 60  416RU6B  2CMA101640R1000


Panel mounted socket outlet 32 A, IP44

With straight flange

Voltage (V) Frequency (Hz) Type Order code
3P+N+E 346 - 415 50 and 60          432RU6B   2CMA101641R1000


Panel mounted socket outlet 16 A, IP44

With angled flange

Voltage (V) Frequency (Hz) Type Order Code
 2P+E  200 - 250 50 and 60  216RAM6B  2CMA100543R1000
2P+E 380 - 415 50 and 60 216RAM9B 2CMA101048R1000
3P+E 380 - 415 50 and 60 316RAM6B 2CMA100544R1000
3P+E 200 - 250 50 and 60 316RAM9B 2CMA100873R1000
3P+N+E 346 - 415 50 and 60 416RAM6B 2CMA100545R1000
3P+N+E 208 - 250 50 and 60 416RAM9B 2CMA101049R1000

 
Panel mounted socket outlet 32 A, IP44

With angled flange

Voltage (V) Frequency (Hz) Type Order Code
 2P+E  200 - 250 50 and 60  232RAM6B 2CMA100546R1000
2P+E 380 - 415 50 and 60 232RAM9B 2CMA101050R1000
3P+E 380 - 415 50 and 60 332RAM6B 2CMA100547R1000
3P+E 200 - 250 50 and 60 332RAM9B 2CMA100876R1000
3P+N+E 346 - 415 50 and 60 432RAM6B 2CMA100548R1000
3P+N+E 208 - 250 50 and 60 432RAM9B 2CMA101051R1000

Modular Combi

Modular Combi is a cost effective system with different types of outlets, RCDs and MCBs in one location. Only one feeding cable is needed. It can be mounted with an already existing 4-wire as well as 5 wire cable. Modules are easy to modify for current needs.

Each Modular Combi is customized for individual application.

Now available also in all-black plastic version.