Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Industrial plugs and sockets

Tough & Safe

Tough & Safe is the range for applications in environments that have high demands of functionality and safety. The robust housing is made of PBT plastic. The range Tough & Safe is available as watertight (IP67 16 – 125A) and splashproof (IP44 63 A). The devices are equipped with internal and external cable clamps. The 125A devices are equipped with two screws on each terminal.

Features 
• IP67 Watertight or IP44 Splashproof. 
• 16 - 125 A, 50 - 690 VAC. 
• IEC 60 309-1, -2 
• All external screws are made of stainless steel. 

Applications
• Industry / workshops
• Harbours / shipyards
• Mines
• Food & beverage 

Are you looking for support or purchase information?

Products and documentation

Tough & Safe products
Documentation
Loading documents