Сайт компании АББ использует cookies. Оставаясь здесь вы соглашаетесь на использование нами cookies. Узнать больше
Найти
The ETS app "Update Copy Convert" (UCC) is a free-of-charge tool that provides useful functions for the ETS application and device configuration in an ETS project to reduce the number of recurring tasks.
Simplifying IP connectivity inside your cabinet. The new ABB IP-Switches are suitable for all applications, segments and markets in which distribution boards with DIN-Rail devices requiring IP connectivity are used
The award-winning, highly configurable KNX sensor for intelligent building control now offers endless options to customize and personalize.
As individual as your home. The ABB RoomTouch® KNX display is a capacitive multi control element for intelligent controlling of rooms either in residential homes or commercial applications such as hotel rooms, offices and medical practices.
ABB’s DALI range now includes 7 different types of DALI gateways for nearly every purpose. The latest addition to the range includes two new DALI Gateways Premium with tunable white functionality, completing the existing range of ABB i-bus® KNX lighting control products.
The building of the future recognises the needs of its users. It reacts individually – automatically and without being asked to do so
BIM objects from ABB i-bus® KNX and ABB-free@home® are now available on the external repositories MEPcontent
ABB improves efficiency of HVAC by up to 30 percent with new automation solution, driving down cost
An individually-configurable control element for intelligent building management of luxury hotels, public buildings and high class residential buildings. This makes each sensor unique in design and function.
The new blind and roller shutter actuator with binary inputs JRA/S 6.230.3.1 allows the safe and easy control of lights or blinds with KNX sensors or standard push buttons
The Split Unit Gateway SUG/U 1.1 allows for the direct integration of Split Units into a KNX systems
The new ABB EQmatic Energy Analyzer is a compact solution for monitoring, logging, visualizing and analyzing energy and consumption data via M-Bus.
New perspectives on networking for external developers. With the "Smarter Home Developer Program" ABB opens its systems for developers and partners.
ABB is launching two new ABB i-bus® DALI Gateways, making light management even more effective and flexible.
ABB's newly launched Busch-Presence detector is especially developed for hallways, corridors or any other type of long and small passageways.
With the new ABB Logic Controller ABA/S 1.2.1 system integrators can quickly and flexibly deal with the most challenging project requirements – with a maximum of design freedom. On our launch page you can find interesting information about this new product
The new range of ABB i-bus KNX IP devices, consisting of IP interface and IP router, can be used in all applications in which KNX shall be interfaced to IP networks
Precise and safe: The Analogue Actuators convert KNX telegrams in voltage or current signals
Complete range of operating devices from movement detectors to room temperature controller.
The new Busch-ControlTouch® KNX turns smartphones and tablet into a practical remote control at home or at work.
Best-practice examples making planning and design of ABB i-bus KNX installations as efficient as possible.