Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

The parameterizing tool for your field devices!

Asset Vision Basic is a FDT Frame Application with a graphic interface.

It provides effective basic functionality for configuration, diagnostics and maintenance of intelligent field devices.

  • Point-2-Point Wizard easily guides you to configure your device
  • Best tool for one field device configuration
  • Open interface for ABB and 3rd party DTMs
  • Designed in accordance with latest FDT 1.2.1 standard
  • Supports by Windows WIN7, 8.1, 10 (32/64Bit) OS
  • Supports by .NET 3.5
  • Supports the FDT 1.2 / 1.2.1 standard
Overview
Data
Download
Service
Device Driver

Overview

The Field Device Tool (FDT) and Device Type Manager (DTM) concept provides a solution for supporting intelligent field devices in your process application.
This protocol independent concept and the mapping of the extended device functionality in active software components, the DTM, open up unprecedented possibilities.

FDT/DTM

  • Efficient fieldbus and device management
  • Open, standardized interface
  • Free choice of device
  • Consistent engineering data
  • Support of the full device functionality
  • Plug and play

Requirements of DAT200

The parameterizing tool for your application!

  • Setup of a single device
  • High-speed start-up by opening saved project files
  • Quick start to update your device parameters

 

Operating System

Windows 7, 8.1, 10 (32Bit/64Bit)

Framework

.NET 3.5


FDT Interface

FDT 1.2 / 1.2.1


Full version

Freeware
incl. ifak HART & PROFIBUS DP CommDTMs

Licensing

None
(Product registration to be recommended)

Available languages

German, English

Point-2-Point Wizard

Yes

Automatic creation of a
project tree

Yes

Structured device catalog

Yes

Password protection

Yes

Online help
- any time with a keystroke

Yes

Configuration and parameterization of instruments - online and offline

Yes

Display of dynamic data

Yes

The parameterizing tool for your field devices.

DAT200 is a FDT frame application with a user friendly graphical user interface providing basic functionality for the configuration, diagnostics and maintenance of intelligent field devices.

Loading documents

Actuators

Loading documents

Analyzers

Loading documents

Flow

Loading documents

Level

Loading documents

Positioner

Loading documents

Pressure

Loading documents

Temperature

Loading documents

FIM Documents

Loading documents