Cyclect Singapore Pte Ltd
Contact information |
|
Address: | Address in Local language: |
---|---|
33 Tuas View Crescent 637654 Singapore Singapore |
33 Tuas View Crescent 637654 Singapore Singapore |
Address: | |
33 Tuas View Crescent 637654 Singapore Singapore |
|
Address in Local language: | |
33 Tuas View Crescent 637654 Singapore Singapore |
Website: | http://www.cyclect.com.sg |
Phone: | +6568686000 |
List of authorized area
Product | Motors and Generators | |
---|---|---|
Partnership | ABB Value Provider | |
Channel type | Service Provider | |
Countries or territories served | Singapore | |
Expertise | Service | |
Product Line |
|
Additional information
Cyclect is an Asia-centric, award-winning, multi-disciplinary engineering, construction and technical solutions provider.
Services:
Electrical: Rewind & Overhaul / Power Transmission / Controls & Automation Systems / Offshore Systems
Refrigeration: Air-Conditioning, Air Dryer & Dehumidifier: Repair and installation / Marine refrigeration system conversion.
Mechanical Services: Repair & overhaul of engines, machinery, pumps, gearboxes and hydraulic systems. Renewal of shell & deck plating, steel fabrication. In-Situ alternators cleaning and laser alignment.
Condition Monitoring: Infrared thermography, Vibration Analysis, Partial Discharge.
Workshop Facility: Electric Oven: 3.6m x 3.0m / Crane Capacity: Up to 30 Tons / Balancing Machine: Up to 8 Tons, Ø 1800mm, Length 6000mm.