Stay one step ahead with GMS600 monitoring systems for generator-circuit breakers

ABB’s GMS600 monitoring systems GMS600-G and GMS600-GT will simplify and enhance generator circuit-breaker (GCB) monitoring.

It offers unique features such as remaining time before service is needed, SF6 gas monitoring and trending (GMS600-G) and temperature monitoring of primary conductors (GMS600-GT).

Built on the already established GMS600 technology and well-proven Relion® Series 650, the state-of-the-art monitoring systems help optimize the use of GCB in power plants.

Watch the video to learn how GMS600 can help to:

  • Provide full control of GCB operational parameters
  • Support overall increase of power plant safety and reliability
  • Enable cost-effective lifetime management by the innovative Value Base Customer Care (VBCC) concept of ABB

Links

Share this article

Facebook LinkedIn X WhatsApp