HySec multifunction apparatus for secondary distribution

We are pleased to announce the official release of the new multifunction apparatus HySec

HySec comprises the functions of three different devices: vacuum circuit breaker, SF6 line disconnector and SF6 earthing switch. It is ideal for use in medium voltage switchgears for secondary distribution, where simplicity and compactness are required.

The upper part of the apparatus is composed by epoxy resin housing three vacuum interrupters, thus providing circuit breaker function and features. The lower part is composed by stainless steel and performs the functions of line disconnector (used to isolate the cables from the busbars) and earthing switch (used to earth the cables).
HySec is available as stand-alone solution as well as in ABB UniSec medium voltage switchgear unit type HBC.

Product highlights

  • Safe: mechanical interlocks circuit breaker-line disconnector-earthing switch-panel door
  • Long lasting: 10.000 CO operations
  • Simple: circuit-breaker, isolator and interlock functions in one single apparatus
  • Compact: fitting panels wide 500 mm

For more information, please visit the HySec page.
For any questions, please contact your local ABB.

Share this article

Facebook LinkedIn X WhatsApp